Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
SL - Level switches
Bill of material
SL1FA300B60
Code
SL1FA300B60
Model
SL - Level sensor
Accuracy
Flange type
Total length A
mm
Enter value for LNGTA
Total length A
mm
cm
inch
ft
Contact B
B
Total length B
mm
Enter value for LNGTB
Total length B
mm
cm
inch
ft
Signal converter
Connector type
Certifications
Certifications - Note
Float material
Expanded NBR
Material of stem
Brass
Maximum static pressure
10 bar
Maximum Voltage
24 V(dc)
IP Protection
65
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Minimum Specific weight of fluid
1 kg/dm^3
Preview - Generation
Preview
Quotation
3D
2D