Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
公司
Elettrotec
描述
LMP - Set to be completed Electromagnetic Level switch
明细表
LM1PI
代码
Contact type
过程连接
M12x1
Material of stem
Float
Maximum static pressure
10 bar
Voltage
220 V
Current
A
Switching power
W/VA
IP Protection
65
Minimum Specific weight of fluid
0,7 kg/dm3
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Preview - Generation
預覽
詢價
3D
2D