Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
Elettrotec
描述
LM - Level switches
明细表
LM1FA250NC
Code
LM1FA250NC
Model
Flange type
Total length A
mm
输入参数值: LNGTA
Total length A
mm
cm
inch
ft
Contact type A
Contact B
Total length B
mm
Contact type B
Integrated thermostat option
Operating temperature
°C
Type of thermostat contact
Connector type
Certifications
Certifications - Note
Float material
Expanded NBR
Material of stem
Brass
Contact reversibility
SI
Maximum static pressure
10 bar
Maximum Voltage
220 V(ac)
Max resistive current
0.8 A
Maximum power
60 W
IP Protection
65
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Minimum Specific weight of fluid
0,7 kg/dm^3
Preview - Generation
预览
询价
3D
2D