Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Elettrotec
Description
LEM6 - Electromagnetic Level switch
Bill of material
LEM6LNNC
Code
Total length A
mm
Body material
A - Nylon body
Contact type
Process connection
G1/8”
Float
NBR
Maximum static pressure
5 bar
Voltage
V
Current
A
Switching power
W/VA
IP Protection
IP67 IP67
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Minimum Specific weight of fluid
0,7 kg/dm3
Preview - Generation
Преглед
Quotation
3D
2D