카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
Elettrotec
Description
LEM5 - Electromagnetic Level switch
Bill of material
LEM5LNSC
Code
Total length A
mm
Body material
A - Nylon body
Contact type
Process connection
G1/4”
Float
NBR
Maximum static pressure
5 bar
Voltage
220 V
Current
A
Switching power
W/VA
IP Protection
IP67 IP67
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Minimum Specific weight of fluid
0,7 kg/dm3
미리보기 - 생성
프리뷰
견적
3D
2D